Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 1 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DAAC11K115SB DAAC11K115SC DAAC11K115SEB DAAC11K115SEC DAAC11K115SEM DAAC11K115SEN DAAC11K115SEO DAAC11K115SET DAAC11K115SM DAAC11K115SN DAAC11K115SO DAAC11K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450003629 0883450003636 0883450003650 0883450003667 0883450003674 0883450003681 0883450003698 0883450003704 0883450196833 0883450197038 0883450274340 0883450274548

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension E

N/A 3.8 in96.5 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension G

N/A 4.5 in114.3 mm

Dimension H

N/A 1.24 in31.5 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension MT

N/A 1.4 in35.6 mm

Dimension N

N/A 1 in25.4 mm

Dimension RTT

N/A 0.38 in9.6 mm

Dimension ST

N/A 3.01 in76.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm