Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DAAC11K200SB DAAC11K200SC DAAC11K200SEB DAAC11K200SEC DAAC11K200SEM DAAC11K200SEN DAAC11K200SEO DAAC11K200SET DAAC11K200SM DAAC11K200SN DAAC11K200SO DAAC11K200ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450003728 0883450003735 0883450003759 0883450003766 0883450003773 0883450003780 0883450003797 0883450003803 0883450196840 0883450197045 0883450274357 0883450274555

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension E

N/A 3.8 in96.5 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension G

N/A 4.5 in114.3 mm

Dimension H

N/A 1.24 in31.5 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension MT

N/A 1.4 in35.6 mm

Dimension N

N/A 1 in25.4 mm

Dimension RTT

N/A 0.38 in9.6 mm

Dimension ST

N/A 3.01 in76.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm