Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DAAC13K060SB DAAC13K060SC DAAC13K060SEB DAAC13K060SEC DAAC13K060SEM DAAC13K060SEN DAAC13K060SEO DAAC13K060SET DAAC13K060SM DAAC13K060SN DAAC13K060SO DAAC13K060ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450003827 0883450003834 0883450003858 0883450003865 0883450003872 0883450003889 0883450003896 0883450003902 0883450196888 0883450197083 0883450274395 0883450274593

Dimensions

Dimension BC

N/A 6 in152.4 mm

Dimension C

N/A 3.35 in85.1 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension G

N/A 5 in127 mm

Dimension H

N/A 1.47 in37.3 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension MT

N/A 1.56 in39.6 mm

Dimension N

N/A 1 in25.4 mm

Dimension RTT

N/A 0.52 in13.2 mm

Dimension ST

N/A 3.26 in82.83 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm