Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DAAC15K065SB DAAC15K065SC DAAC15K065SEB DAAC15K065SEC DAAC15K065SEM DAAC15K065SEN DAAC15K065SEO DAAC15K065SET DAAC15K065SM DAAC15K065SN DAAC15K065SO DAAC15K065ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450004121 0883450004138 0883450004152 0883450004169 0883450004176 0883450004183 0883450004190 0883450004206 0883450196918 0883450197113 0883450274425 0883450274623

Dimensions

Dimension BC

N/A 6-1/2 in165.1 mm

Dimension C

N/A 3.86 in98 mm

Dimension E

N/A 4.6 in116.8 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension G

N/A 5.5 in139.7 mm

Dimension H

N/A 1.27 in32.3 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension MT

N/A 1.73 in43.9 mm

Dimension N

N/A 1.25 in31.8 mm

Dimension RTT

N/A 0.69 in17.6 mm

Dimension ST

N/A 3.64 in92.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0035 in0.089 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm