
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1111KRRB |
Housing Construction |
N/A Piloted Round Flanged |
Alternate Part Name |
N/A RFC1 11/16 |
Dimensions
Total Length H |
N/A 155.6 mm6-1/8 in |
Total Height L |
N/A 155.6 mm6-1/8 in |
Housing Width A |
N/A 34.1 mm1.344 in |
Flange Thickness A1 |
N/A 11.5 mm0.453 in |
Dimension A3 |
N/A 11.9 mm0.469 in |
Dimension D |
N/A 107.95 mm4.25 in |
Dimension E |
N/A 34.9 mm1.375 in |
Dimension E1 |
N/A 12.7 mm0.5 in |
Bolt Circle Diameter J |
N/A 130.2 mm5-1/8 in |
Bolt Hole Size N |
N/A 13.5 mm0.531 in |
Dimension S1 |
N/A 29.4 mm1.156 in |
Dimension d1 |
N/A 73 mm2.875 in |