
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1115KRRB |
Housing Construction |
N/A Piloted Round Flanged |
Alternate Part Name |
N/A RFC1 15/16 |
Dimensions
Total Length H |
N/A 161.9 mm6-3/8 in |
Total Height L |
N/A 161.9 mm6-3/8 in |
Housing Width A |
N/A 42.9 mm1.688 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension A3 |
N/A 15.9 mm0.625 in |
Dimension D |
N/A 114.3 mm4.5 in |
Dimension E |
N/A 38.9 mm1.531 in |
Dimension E1 |
N/A 11.9 mm0.469 in |
Bolt Circle Diameter J |
N/A 136.5 mm5 3/8 in |
Dimension K |
N/A 6.4 mm0.25 in |
Bolt Hole Size N |
N/A 13.5 mm0.531 in |
Dimension S1 |
N/A 30.2 mm1.188 in |
Dimension d1 |
N/A 79.4 mm3.125 in |