
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1103KRRB |
Housing Construction |
N/A Piloted Round Flanged |
Alternate Part Name |
N/A RFC1 3/16 |
Dimensions
Total Length H |
N/A 127 mm5 in |
Total Height L |
N/A 127 mm5 in |
Housing Width A |
N/A 30.6 mm1.203 in |
Flange Thickness A1 |
N/A 9.5 mm0.375 in |
Dimension A3 |
N/A 10.7 mm0.422 in |
Dimension D |
N/A 85.72 mm3.375 in |
Dimension E |
N/A 30.2 mm1.188 in |
Dimension E1 |
N/A 10.3 mm0.406 in |
Bolt Circle Diameter J |
N/A 104.8 mm4 1/8 in |
Dimension K |
N/A 3.6 mm0.141 in |
Bolt Hole Size N |
N/A 11.9 mm0.469 in |
Dimension S1 |
N/A 22.6 mm0.891 in |
Dimension d1 |
N/A 52.4 mm2.063 in |