
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 1 3/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1106KRRB |
Housing Construction |
N/A Piloted Round Flanged |
Alternate Part Name |
N/A RFC1 3/8 |
Dimensions
Total Length H |
N/A 133.4 mm5-1/4 in |
Total Height L |
N/A 133.4 mm5-1/4 in |
Housing Width A |
N/A 34.1 mm1.344 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension A3 |
N/A 11.9 mm0.469 in |
Dimension D |
N/A 92.08 mm3.625 in |
Dimension E |
N/A 32.5 mm1.281 in |
Dimension E1 |
N/A 10.3 mm0.406 in |
Bolt Circle Diameter J |
N/A 111.1 mm4 3/8 in |
Dimension K |
N/A 3.2 mm0.125 in |
Bolt Hole Size N |
N/A 11.9 mm0.469 in |
Dimension S1 |
N/A 25.4 mm1 in |
Dimension d1 |
N/A 59.5 mm2.344 in |