
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1200KRRB |
Housing Construction |
N/A Piloted Round Flanged |
Alternate Part Name |
N/A RFC2 |
Dimensions
Total Length H |
N/A 181 mm7-1/8 in |
Total Height L |
N/A 181 mm7-1/8 in |
Housing Width A |
N/A 44.4 mm1.75 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension A3 |
N/A 22.2 mm0.875 in |
Dimension D |
N/A 127 mm5 in |
Dimension E |
N/A 38.9 mm1.531 in |
Dimension E1 |
N/A 16.7 mm0.656 in |
Bolt Circle Diameter J |
N/A 152.4 mm6 in |
Dimension K |
N/A 7.1 mm0.281 in |
Bolt Hole Size N |
N/A 15.1 mm0.594 in |
Dimension S1 |
N/A 33.3 mm1.313 in |
Dimension d1 |
N/A 88.9 mm3.5 in |