Unit of Measure

Types of Components

Housing

N/A SNTD 30/530GF

Bearing

N/A 230/530

Locating Rings (width x OD)

N/A FIXED HOUSING

Seal Type

N/A Labyrinth

Seal

N/A LO30/600
End Cover1 N/A EC30/600

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 954.1 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 5150000

C0 Static Load Rating

N/A 9720000

Max Oil Speed

N/A 530

Max Grease Speed

N/A 460

Dimensions

Shaft Diameter da

N/A 530 mm

Shaft Diameter db

N/A 560 mm

A

N/A 470 mm

A1

N/A 440 mm

A2

N/A 480 mm

C

N/A 35 mm

G

N/A M48

H

N/A 920 mm

H1

N/A 460 mm

H2

N/A 155 mm

J

N/A 1110 mm

J1

N/A 260 mm

L

N/A 1330 mm

N

N/A 56 mm

N1

N/A 70 mm

Specifications

Alternate Part Name

N/A SNTD 30/530GF - 230/530 - LO30/600

Superseded Part

N/A SNT 30/530GF - 230/530 - LO30/600
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.