CAD (0)
▾
SNTD 3000 and 3100 Series Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal Number
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 30/500GF - 230/500 - LO30/560 | Housing N/A SNTD 30/500GF | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Labyrinth | Seal N/A LO30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/500GF - 230/500 - TA30/560 | Housing N/A SNTD 30/500GF | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Taconite | Seal N/A TA30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/500GL - 230/500 - LO30/560 | Housing N/A SNTD 30/500GL | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Labyrinth | Seal N/A LO30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/500GL - 230/500 - TA30/560 | Housing N/A SNTD 30/500GL | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Taconite | Seal N/A TA30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/530GF - 230/530 - LO30/600 | Housing N/A SNTD 30/530GF | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Labyrinth | Seal N/A LO30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 30/530GF - 230/530 - TA30/600 | Housing N/A SNTD 30/530GF | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Taconite | Seal N/A TA30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 30/530GL - 230/530 - LO30/600 | Housing N/A SNTD 30/530GL | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Labyrinth | Seal N/A LO30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 30/530GL - 230/530 - TA30/600 | Housing N/A SNTD 30/530GL | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Taconite | Seal N/A TA30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 3036G - 23036 - LO44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23036 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3036G - 23036 - TA44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23036 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3036G - 24036 - LO44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24036 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3036G - 24036 - TA44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24036 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3038 - 22232 - LO38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 22232 | Seal Type N/A Labyrinth | Seal N/A LO38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 22232 - TA38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 22232 | Seal Type N/A Taconite | Seal N/A TA38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 23232 - LO38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 23232 | Seal Type N/A Labyrinth | Seal N/A LO38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 23232 - TA38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 23232 | Seal Type N/A Taconite | Seal N/A TA38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038G - 23038 - LO44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23038 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3038G - 23038 - TA44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23038 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3038G - 24038 - LO44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24038 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3038G - 24038 - TA44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24038 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3040 - 22234 - LO40/190 | Housing N/A SNTD 3040 | Shaft Diameter da N/A 170 mm | Shaft Diameter db N/A 190 mm | Bearing N/A 22234 | Seal Type N/A Labyrinth | Seal N/A LO40/190 | C1 Dynamic Load Rating N/A 1290000 |
CAD
N/A
|
| SNTD 3040 - 22234 - TA40/190 | Housing N/A SNTD 3040 | Shaft Diameter da N/A 170 mm | Shaft Diameter db N/A 190 mm | Bearing N/A 22234 | Seal Type N/A Taconite | Seal N/A TA40/190 | C1 Dynamic Load Rating N/A 1290000 |
CAD
N/A
|
| SNTD 3040G - 2340 - LO48 | Housing N/A SNTD 3040G | Shaft Diameter da N/A 200 mm | Shaft Diameter db N/A 220 mm | Bearing N/A 23040 | Seal Type N/A Labyrinth | Seal N/A LO48 | C1 Dynamic Load Rating N/A 1230000 |
CAD
N/A
|
| SNTD 3040G - 2340 - TA48 | Housing N/A SNTD 3040G | Shaft Diameter da N/A 200 mm | Shaft Diameter db N/A 220 mm | Bearing N/A 23040 | Seal Type N/A Taconite | Seal N/A TA48 | C1 Dynamic Load Rating N/A 1230000 |
CAD
N/A
|
| SNTD 3040G - 2440 - LO48 | Housing N/A SNTD 3040G | Shaft Diameter da N/A 200 mm | Shaft Diameter db N/A 220 mm | Bearing N/A 24040 | Seal Type N/A Labyrinth | Seal N/A LO48 | C1 Dynamic Load Rating N/A 1230000 |
CAD
N/A
|

