Unit of Measure

Types of Components

Housing

N/A SNTD 3040

Bearing

N/A 22234

Locating Rings (width x OD)

N/A SR310X18

Seal Type

N/A Taconite

Seal

N/A TA40/190
End Cover1 N/A EC40

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 102.6 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 1290000

C0 Static Load Rating

N/A 1590000

Max Oil Speed

N/A 2000

Max Grease Speed

N/A 1700

Dimensions

Shaft Diameter da

N/A 170 mm

Shaft Diameter db

N/A 190 mm

A

N/A 260 mm

A1

N/A 210 mm

A3

N/A 338 mm

C

N/A 10 mm

G

N/A M24

H

N/A 375 mm

H1

N/A 190 mm

H2

N/A 80 mm

J

N/A 480 mm

J1

N/A 120 mm

L

N/A 560 mm

N

N/A 28 mm

N1

N/A 34 mm

Specifications

Alternate Part Name

N/A SNTD 3040 - 22234 - TA40/190

Superseded Part

N/A SNT 3040 - 22234 - TA40/190
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.