Unit of Measure

Types of Components

Housing

N/A SNTD 3044G

Bearing

N/A 24044

Locating Rings (width x OD)

N/A SR340X6

Seal Type

N/A Labyrinth

Seal

N/A LO52
End Cover1 N/A EC52

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 115.4 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 1340000

C0 Static Load Rating

N/A 1970000

Max Oil Speed

N/A 1700

Max Grease Speed

N/A 1400

Dimensions

Shaft Diameter da

N/A 220 mm

Shaft Diameter db

N/A 240 mm

A

N/A 280 mm

A1

N/A 230 mm

A2

N/A 289.5 mm

C

N/A 10 mm

G

N/A M30

H

N/A 411 mm

H1

N/A 210 mm

H2

N/A 85 mm

J

N/A 510 mm

J1

N/A 130 mm

L

N/A 610 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNTD 3044G - 24044 - LO52

Superseded Part

N/A SNT 3044G - 24044 - LO52
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.