Unit of Measure

Types of Components

Housing

N/A SNTD 3048

Bearing

N/A 22240

Locating Rings (width x OD)

N/A SR360X21

Seal Type

N/A Labyrinth

Seal

N/A LO48
End Cover1 N/A EC48

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 146.5 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 2000000

C0 Static Load Rating

N/A 2360000

Max Oil Speed

N/A 1400

Max Grease Speed

N/A 1200

Dimensions

Shaft Diameter da

N/A 200 mm

Shaft Diameter db

N/A 220 mm

A

N/A 290 mm

A1

N/A 240 mm

A2

N/A 300 mm

C

N/A 12 mm

G

N/A M30

H

N/A 434 mm

H1

N/A 220 mm

H2

N/A 90 mm

J

N/A 540 mm

J1

N/A 140 mm

L

N/A 640 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNTD 3048 - 22240 - LO48

Superseded Part

N/A SNT 3048 - 22240 - LO48
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.