Unit of Measure

Types of Components

Housing

N/A SNTD 3048G

Bearing

N/A 23048

Locating Rings (width x OD)

N/A SR360X12

Seal Type

N/A Taconite

Seal

N/A TA56
End Cover1 N/A EC56

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 136.4 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1400000

C0 Static Load Rating

N/A 2140000

Max Oil Speed

N/A 1500

Max Grease Speed

N/A 1300

Dimensions

Shaft Diameter da

N/A 240 mm

Shaft Diameter db

N/A 260 mm

A

N/A 290 mm

A1

N/A 240 mm

A3

N/A 379.5 mm

C

N/A 12 mm

G

N/A M30

H

N/A 434 mm

H1

N/A 220 mm

H2

N/A 90 mm

J

N/A 540 mm

J1

N/A 140 mm

L

N/A 640 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNTD 3048G - 23048 - TA56

Superseded Part

N/A SNT 3048G - 23048 - TA56
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.