Unit of Measure

Types of Components

Housing

N/A SNTD 3052G

Bearing

N/A 24052

Locating Rings (width x OD)

N/A SR400X4

Seal Type

N/A Taconite

Seal

N/A TA60
End Cover1 N/A EC60

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 166.6 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 1820000

C0 Static Load Rating

N/A 2740000

Max Oil Speed

N/A 1300

Max Grease Speed

N/A 1100

Dimensions

Shaft Diameter da

N/A 260 mm

Shaft Diameter db

N/A 280 mm

A

N/A 310 mm

A1

N/A 260 mm

A3

N/A 396.5 mm

C

N/A 12 mm

G

N/A M30

H

N/A 473 mm

H1

N/A 240 mm

H2

N/A 95 mm

J

N/A 600 mm

J1

N/A 150 mm

L

N/A 700 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNTD 3052G - 24052 - TA60

Superseded Part

N/A SNT 3052G - 24052 - TA60
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.