Unit of Measure

Types of Components

Housing

N/A SNTD 3056G

Bearing

N/A 23056

Locating Rings (width x OD)

N/A SR420X10

Seal Type

N/A Labyrinth

Seal

N/A LO64
End Cover1 N/A EC64

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 234.6 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 1820000

C0 Static Load Rating

N/A 2810000

Max Oil Speed

N/A 1300

Max Grease Speed

N/A 1100

Dimensions

Shaft Diameter da

N/A 280 mm

Shaft Diameter db

N/A 300 mm

A

N/A 320 mm

A1

N/A 280 mm

A2

N/A 331.5 mm

C

N/A 13 mm

G

N/A M36

H

N/A 516 mm

H1

N/A 260 mm

H2

N/A 100 mm

J

N/A 650 mm

J1

N/A 160 mm

L

N/A 770 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3056G - 23056 - LO64

Superseded Part

N/A SNT 3056G - 23056 - LO64
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.