Unit of Measure

Types of Components

Housing

N/A SNTD 3060G

Bearing

N/A 24060

Locating Rings (width x OD)

N/A SR460X4

Seal Type

N/A Labyrinth

Seal

N/A LO68
End Cover1 N/A EC68

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 237.3 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 2330000

C0 Static Load Rating

N/A 3570000

Max Oil Speed

N/A 1100

Max Grease Speed

N/A 940

Dimensions

Shaft Diameter da

N/A 300 mm

Shaft Diameter db

N/A 320 mm

A

N/A 320 mm

A1

N/A 280 mm

A2

N/A 331.5 mm

C

N/A 16 mm

G

N/A M36

H

N/A 550 mm

H1

N/A 280 mm

H2

N/A 105 mm

J

N/A 670 mm

J1

N/A 160 mm

L

N/A 790 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3060G - 24060 - LO68

Superseded Part

N/A SNT 3060G - 24060 - LO68
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.