Unit of Measure

Types of Components

Housing

N/A SNTD 3064G

Bearing

N/A 24064

Locating Rings (width x OD)

N/A SR480X10.5

Seal Type

N/A Taconite

Seal

N/A TA72
End Cover1 N/A EC72

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 320.1 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 2410000

C0 Static Load Rating

N/A 3880000

Max Oil Speed

N/A 1000

Max Grease Speed

N/A 880

Dimensions

Shaft Diameter da

N/A 320 mm

Shaft Diameter db

N/A 340 mm

A

N/A 350 mm

A1

N/A 310 mm

A3

N/A 434 mm

C

N/A 22 mm

G

N/A M36

H

N/A 590 mm

H1

N/A 300 mm

H2

N/A 110 mm

J

N/A 710 mm

J1

N/A 190 mm

L

N/A 830 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3064G - 24064 - TA72

Superseded Part

N/A SNT 3064G - 24064 - TA72
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.