Unit of Measure

Types of Components

Housing

N/A SNTD 3068G

Bearing

N/A 23068

Locating Rings (width x OD)

N/A SR520X16

Seal Type

N/A Labyrinth

Seal

N/A LO76
End Cover1 N/A EC76

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 377.7 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 2890000

C0 Static Load Rating

N/A 4630000

Max Oil Speed

N/A 930

Max Grease Speed

N/A 800

Dimensions

Shaft Diameter da

N/A 340 mm

Shaft Diameter db

N/A 360 mm

A

N/A 370 mm

A1

N/A 330 mm

A2

N/A 380.5 mm

C

N/A 23 mm

G

N/A M36

H

N/A 630 mm

H1

N/A 320 mm

H2

N/A 115 mm

J

N/A 750 mm

J1

N/A 200 mm

L

N/A 880 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3068G - 23068 - LO76

Superseded Part

N/A SNT 3068G - 23068 - LO76
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.