Unit of Measure

Types of Components

Housing

N/A SNTD 3072G

Bearing

N/A 24072

Locating Rings (width x OD)

N/A SR540X9

Seal Type

N/A Taconite

Seal

N/A TA80
End Cover1 N/A EC80

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 336.5 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 2840000

C0 Static Load Rating

N/A 4610000

Max Oil Speed

N/A 900

Max Grease Speed

N/A 770

Dimensions

Shaft Diameter da

N/A 360 mm

Shaft Diameter db

N/A 380 mm

A

N/A 370 mm

A1

N/A 330 mm

A3

N/A 457 mm

C

N/A 23 mm

G

N/A M36

H

N/A 630 mm

H1

N/A 320 mm

H2

N/A 115 mm

J

N/A 750 mm

J1

N/A 200 mm

L

N/A 880 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3072G - 24072 -TA80

Superseded Part

N/A SNT 3072G - 24072 -TA80
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.