Unit of Measure

Types of Components

Housing

N/A SNTD 3076GL

Bearing

N/A 23076

Locating Rings (width x OD)

N/A FLOAT HOUSING

Seal Type

N/A Taconite

Seal

N/A TA84
End Cover1 N/A EC84

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 458.9 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 3070000

C0 Static Load Rating

N/A 5110000

Max Oil Speed

N/A 830

Max Grease Speed

N/A 710

Dimensions

Shaft Diameter da

N/A 380 mm

Shaft Diameter db

N/A 400 mm

A

N/A 400 mm

A1

N/A 360 mm

A3

N/A 487 mm

C

N/A 24 mm

G

N/A M36

H

N/A 675 mm

H1

N/A 340 mm

H2

N/A 120 mm

J

N/A 810 mm

J1

N/A 220 mm

L

N/A 950 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3076GL - 23076 - TA84

Superseded Part

N/A SNT 3076GL - 23076 - TA84
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.