Unit of Measure

Types of Components

Housing

N/A SNTD 3088GL

Bearing

N/A 23088

Locating Rings (width x OD)

N/A FLOAT HOUSING

Seal Type

N/A Labyrinth

Seal

N/A LO30/500
End Cover1 N/A EC30/500

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 649.1 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 3750000

C0 Static Load Rating

N/A 6970000

Max Oil Speed

N/A 680

Max Grease Speed

N/A 590

Dimensions

Shaft Diameter da

N/A 440 mm

Shaft Diameter db

N/A 470 mm

A

N/A 430 mm

A1

N/A 390 mm

A2

N/A 440 mm

C

N/A 30 mm

G

N/A M42

H

N/A 775 mm

H1

N/A 380 mm

H2

N/A 125 mm

J

N/A 950 mm

J1

N/A 240 mm

L

N/A 1120 mm

N

N/A 48 mm

N1

N/A 60 mm

Specifications

Alternate Part Name

N/A SNTD 3088GL - 23088 - LO30/500

Superseded Part

N/A SNT 3088GL - 23088 - LO30/500
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.