Unit of Measure

Types of Components

Housing

N/A SNTD 3136

Bearing

N/A 22328

Locating Rings (width x OD)

N/A SR300X7

Seal Type

N/A Labyrinth

Seal

N/A LO36
End Cover1 N/A EC36

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 92 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 1450000

C0 Static Load Rating

N/A 1670000

Max Oil Speed

N/A 1800

Max Grease Speed

N/A 1600

Dimensions

Shaft Diameter da

N/A 140 mm

Shaft Diameter db

N/A 160 mm

A

N/A 240 mm

A1

N/A 190 mm

A2

N/A 252.5 mm

C

N/A 15 mm

G

N/A M24

H

N/A 353 mm

H1

N/A 180 mm

H2

N/A 75 mm

J

N/A 450 mm

J1

N/A 110 mm

L

N/A 530 mm

N

N/A 28 mm

N1

N/A 34 mm

Specifications

Alternate Part Name

N/A SNTD 3136 - 2238 - LO36

Superseded Part

N/A SNT 3136 - 2238 - LO36
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.