Unit of Measure

Types of Components

Housing

N/A SNTD 3138G

Bearing

N/A 22236

Locating Rings (width x OD)

N/A SR320X19

Seal Type

N/A Labyrinth

Seal

N/A LO44
End Cover1 N/A EC44

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 92.1 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 1340000

C0 Static Load Rating

N/A 1700000

Max Oil Speed

N/A 1900

Max Grease Speed

N/A 1600

Dimensions

Shaft Diameter da

N/A 180 mm

Shaft Diameter db

N/A 200 mm

A

N/A 260 mm

A1

N/A 210 mm

A2

N/A 270.5 mm

C

N/A 10 mm

G

N/A M24

H

N/A 375 mm

H1

N/A 190 mm

H2

N/A 80 mm

J

N/A 480 mm

J1

N/A 120 mm

L

N/A 560 mm

N

N/A 28 mm

N1

N/A 34 mm

Specifications

Alternate Part Name

N/A SNTD 3138G - 22236 - LO44

Superseded Part

N/A SNT 3138G - 22236 - LO44
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.