Unit of Measure

Types of Components

Housing

N/A SNTD 3156

Bearing

N/A 22344

Locating Rings (width x OD)

N/A SR460X10.5

Seal Type

N/A Labyrinth

Seal

N/A LO56/240
End Cover1 N/A EC56

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 260 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 2740000

C0 Static Load Rating

N/A 3240000

Max Oil Speed

N/A 1100

Max Grease Speed

N/A 940

Dimensions

Shaft Diameter da

N/A 220 mm

Shaft Diameter db

N/A 240 mm

A

N/A 320 mm

A1

N/A 280 mm

A2

N/A 332.5 mm

C

N/A 16 mm

G

N/A M36

H

N/A 551 mm

H1

N/A 280 mm

H2

N/A 105 mm

J

N/A 670 mm

J1

N/A 160 mm

L

N/A 790 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3156 - 22344 - LO56/240

Superseded Part

N/A SNT 3156 - 22344 - LO56/240
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.