Unit of Measure

Types of Components

Housing

N/A SNTD 3176GF

Bearing

N/A 23176

Locating Rings (width x OD)

N/A FIXED HOUSING

Seal Type

N/A Labyrinth

Seal

N/A LO84
End Cover1 N/A EC84

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 498.9 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 4490000

C0 Static Load Rating

N/A 7580000

Max Oil Speed

N/A 560

Max Grease Speed

N/A 510

Dimensions

Shaft Diameter da

N/A 380 mm

Shaft Diameter db

N/A 400 mm

A

N/A 400 mm

A1

N/A 360 mm

A2

N/A 410.5 mm

C

N/A 30 mm

G

N/A M36

H

N/A 715 mm

H1

N/A 360 mm

H2

N/A 120 mm

J

N/A 870 mm

J1

N/A 220 mm

L

N/A 1040 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD 3176GF - 23176 - LO84

Superseded Part

N/A SNT 3176GF - 23176 - LO84
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.