Unit of Measure

Types of Components

Housing

N/A SNTD 3184GF

Bearing

N/A 23184

Locating Rings (width x OD)

N/A FIXED HOUSING

Seal Type

N/A Taconite

Seal

N/A TA96
End Cover1 N/A EC96

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 722.8 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 5720000

C0 Static Load Rating

N/A 9640000

Max Oil Speed

N/A 480

Max Grease Speed

N/A 440

Dimensions

Shaft Diameter da

N/A 420 mm

Shaft Diameter db

N/A 450 mm

A

N/A 460 mm

A1

N/A 420 mm

A3

N/A 551 mm

C

N/A 35 mm

G

N/A M42

H

N/A 810 mm

H1

N/A 410 mm

H2

N/A 130 mm

J

N/A 1000 mm

J1

N/A 260 mm

L

N/A 1170 mm

N

N/A 48 mm

N1

N/A 60 mm

Specifications

Alternate Part Name

N/A SNTD 3184GF - 23184 - TA96

Superseded Part

N/A SNT 3184GF - 23184 - TA96
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.