Unit of Measure

Types of Components

Housing

N/A SNTD 3188GF

Bearing

N/A 23188

Locating Rings (width x OD)

N/A FIXED HOUSING

Seal Type

N/A Labyrinth

Seal

N/A LO30/500
End Cover1 N/A EC30/500

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 806.4 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 5970000

C0 Static Load Rating

N/A 10300000

Max Oil Speed

N/A 450

Max Grease Speed

N/A 410

Dimensions

Shaft Diameter da

N/A 440 mm

Shaft Diameter db

N/A 470 mm

A

N/A 460 mm

A1

N/A 430 mm

A2

N/A 470 mm

C

N/A 35 mm

G

N/A M42

H

N/A 835 mm

H1

N/A 420 mm

H2

N/A 135 mm

J

N/A 1030 mm

J1

N/A 260 mm

L

N/A 1220 mm

N

N/A 48 mm

N1

N/A 60 mm

Specifications

Alternate Part Name

N/A SNTD 3188GF - 23188 - LO30/500

Superseded Part

N/A SNT 3188GF - 23188 - LO30/500
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.