Unit of Measure

Types of Components

Housing

N/A SNTD 3196GL

Bearing

N/A 23196

Locating Rings (width x OD)

N/A FLOAT HOUSING

Seal Type

N/A Taconite

Seal

N/A TA30/560/520
End Cover1 N/A EC30/560

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 941.6 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 7110000

C0 Static Load Rating

N/A 12400000

Max Oil Speed

N/A 390

Max Grease Speed

N/A 360

Dimensions

Shaft Diameter da

N/A 480 mm

Shaft Diameter db

N/A 520 mm

A

N/A 470 mm

A1

N/A 440 mm

A3

N/A 545 mm

C

N/A 35 mm

G

N/A M48

H

N/A 920 mm

H1

N/A 460 mm

H2

N/A 155 mm

J

N/A 1110 mm

J1

N/A 260 mm

L

N/A 1330 mm

N

N/A 56 mm

N1

N/A 70 mm

Specifications

Alternate Part Name

N/A SNTD 3196GL - 23196 - TA30/560/520

Superseded Part

N/A SNT 3196GL - 23196 - TA30/560/520
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.