Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPH26V115SB QVPH26V115SC QVPH26V115SEB QVPH26V115SEC QVPH26V115SEM QVPH26V115SEN QVPH26V115SEO QVPH26V115SET QVPH26V115SM QVPH26V115SN QVPH26V115SO QVPH26V115ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450053969 0883450053976 0883450287197 0883450287210 0883450288712 0883450288736 0883450290234 0883450290258 0883450291750 0883450291774 0883450293273 0883450293297

Dimensions

Dimension A

N/A 6 in152.4 mm

Dimension B

N/A 11.18 in284 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D Min

N/A 14.25 in362 mm

Dimension D Max

N/A 15.75 in400.1 mm

Dimension E

N/A 3.25 in82.6 mm

Dimension F

N/A 17.5 in444.5 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 2.04 in51.8 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 6.03 in153.2 mm

Dimension RV

N/A 0.22 in5.6 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.9

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm