Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPH26V407SB QVPH26V407SC QVPH26V407SEB QVPH26V407SEC QVPH26V407SEM QVPH26V407SEMNP QVPH26V407SEN QVPH26V407SEO QVPH26V407SET QVPH26V407SM QVPH26V407SMNP QVPH26V407SN QVPH26V407SO QVPH26V407ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450053983 0883450053990 0883450206754 0883450206907 0883450219181 0883450219334 0883450231602 0883450231756 0883450240345 0883450240499 0883450245302 0883450245456 0883450433754 0883450956093

Dimensions

Dimension A

N/A 6 in152.4 mm

Dimension B

N/A 11.18 in284 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D Min

N/A 14.25 in362 mm

Dimension D Max

N/A 15.75 in400.1 mm

Dimension E

N/A 3.25 in82.6 mm

Dimension F

N/A 17.5 in444.5 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 2.04 in51.8 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 6.03 in153.2 mm

Dimension RV

N/A 0.22 in5.6 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.9

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm