Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 125 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPH28V125SB QVPH28V125SC QVPH28V125SEB QVPH28V125SEC QVPH28V125SEM QVPH28V125SEN QVPH28V125SEO QVPH28V125SET QVPH28V125SM QVPH28V125SN QVPH28V125SO QVPH28V125ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450343466 0883450343473 0883450343480 0883450343497 0883450343503 0883450343510 0883450343527 0883450343534 0883450343541 0883450343558 0883450343565 0883450343572

Dimensions

Dimension A

N/A 6 in152.4 mm

Dimension B

N/A 11.45 in290.8 mm

Dimension C

N/A 7.48 in190 mm

Dimension D Min

N/A 16 in406.4 mm

Dimension D Max

N/A 17.13 in435.1 mm

Dimension E

N/A 3.38 in85.9 mm

Dimension F

N/A 19.7 in500.4 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 2.04 in51.8 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.02 in152.9 mm

Dimension RV

N/A 0.05 in1.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm