Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPX14V060SB QVPX14V060SC QVPX14V060SEB QVPX14V060SEC QVPX14V060SEM QVPX14V060SEN QVPX14V060SEO QVPX14V060SET QVPX14V060SM QVPX14V060SN QVPX14V060SO QVPX14V060ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 3 in76.2 mm

Dimension B

N/A 6.05 in153.7 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Min

N/A 6.94 in176.3 mm

Dimension D Max

N/A 9.56 in242.8 mm

Dimension E

N/A 2.63 in66.8 mm

Dimension F

N/A 11.25 in285.8 mm

Dimension G

N/A 3.88 in98.6 mm

Dimension H

N/A 1.22 in31 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.99 in101.3 mm

Dimension RV

N/A 0.23 in5.8 mm

Dimension SV

N/A 3.19 in81 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lbf231000 N

C - Dynamic Load (Basic)

N/A 47800 lbf213000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm