Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFK20V090SB QVFK20V090SC QVFK20V090SEB QVFK20V090SEC QVFK20V090SEM QVFK20V090SEN QVFK20V090SEO QVFK20V090SET QVFK20V090SM QVFK20V090SN QVFK20V090SO QVFK20V090ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450341301 0883450341318 0883450341325 0883450341332 0883450341349 0883450341356 0883450341363 0883450341370 0883450341387 0883450341394 0883450341400 0883450341417

Dimensions

Dimension BC

N/A 11-3/4 in298.5 mm

Dimension C

N/A 4.9 in124.5 mm

Dimension D

N/A 8.5 in215.9 mm

Dimension L

N/A 4.46 in113.3 mm

Dimension E

N/A 8.31 in211.1 mm

Dimension F

N/A 10.56 in268.2 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L Exp

N/A 4.54 in115.3 mm

Dimension L Fix

N/A 4.46 in113.3 mm

Dimension N

N/A 4.06 in103.1 mm

Dimension RV

N/A 0.71 in18 mm

Dimension SV

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm