Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVFKP26V408SB QVFKP26V408SC QVFKP26V408SEB QVFKP26V408SEC QVFKP26V408SEM QVFKP26V408SEN QVFKP26V408SEO QVFKP26V408SET QVFKP26V408SM QVFKP26V408SN QVFKP26V408SO QVFKP26V408ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450342742 0883450342759 0883450342766 0883450342773 0883450342780 0883450342797 0883450342803 0883450342810 0883450342827 0883450342834 0883450342841 0883450342858

Dimensions

Dimension BC

N/A 14 in355.6 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 11.19 in284.2 mm

Dimension G

N/A 11.188 in284.18 mm

Dimension L

N/A 6.48 in164.6 mm

Dimension E

N/A 7 in177.8 mm

Dimension F

N/A 16.5 in419.1 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L Exp

N/A 6.56 in166.6 mm

Dimension L Fix

N/A 6.48 in164.6 mm

Dimension N

N/A 5.32 in135.1 mm

Dimension RV

N/A 0.46 in11.7 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm