Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVFLP22V400SB QVFLP22V400SC QVFLP22V400SEB QVFLP22V400SEC QVFLP22V400SEM QVFLP22V400SEN QVFLP22V400SEO QVFLP22V400SET QVFLP22V400SM QVFLP22V400SN QVFLP22V400SO QVFLP22V400ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359

Dimensions

Dimension BC

N/A 10.75 in273.1 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 9.04 in229.6 mm

Dimension G

N/A 8.5 in215.9 mm

Dimension L

N/A 4.6 in116.8 mm

Dimension E

N/A 7.6 in193 mm

Dimension F

N/A 9.5 in241.3 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L Exp

N/A 4.68 in118.9 mm

Dimension L Fix

N/A 4.6 in116.8 mm

Dimension N

N/A 4.12 in104.6 mm

Dimension RV

N/A 0.47 in11.9 mm

Dimension SV

N/A 4.13 in104.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm