Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size

N/A 2 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC14V207SB QVC14V207SC QVC14V207SEB QVC14V207SEC QVC14V207SEM QVC14V207SEN QVC14V207SEO QVC14V207SET QVC14V207SM QVC14V207SN QVC14V207SO QVC14V207ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450037228 0883450061254 0883450104890 0883450104937 0883450184038 0883450212960 0883450213349 0883450225380 0883450225762 0883450237802 0883450238182 0883450295246

Dimensions

Dimension BC

N/A 6-1/2 in165.1 mm

Dimension C

N/A 3.7 in94 mm

Dimension D

N/A 5.5 in139.7 mm

Dimension E

N/A 4.6 in116.8 mm

Dimension B Exp

N/A 2.29 in58.2 mm

Dimension B Fix

N/A 2.21 in56.1 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension H

N/A 0.69 in17.5 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 3.33 in84.6 mm

Dimension RV

N/A 0.15 in3.8 mm

Dimension SV

N/A 3.19 in81 mm

Dimension G

N/A 5.5 in139.7 mm

Dimension N

N/A 1.13 in28.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lbf231000 N

C - Dynamic Load (Basic)

N/A 47800 lbf213000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm