Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPN14V060SB QVPN14V060SC QVPN14V060SEB QVPN14V060SEC QVPN14V060SEM QVPN14V060SEN QVPN14V060SEO QVPN14V060SET QVPN14V060SM QVPN14V060SN QVPN14V060SO QVPN14V060ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 883450422062 883450422079 883450422086 883450422093 883450422109 883450422116 883450422123 883450422130 883450422147 883450422154 883450422161 883450422178

Dimensions

Dimension A

N/A 3.15 in80 mm

Dimension B

N/A 6.18 in157 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Min

N/A 7.72 in196 mm

Dimension D Max

N/A 9.25 in235 mm

Dimension F

N/A 10.83 in275 mm

Dimension G

N/A 2.91 in74 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.5 in89 mm

Dimension RV

N/A 0.23 in5.9 mm

Dimension SV

N/A 3.22 in81.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lbf231000 N

C - Dynamic Load (Basic)

N/A 47800 lbf213000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm