Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size

N/A 85 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPN19V085SB QVPN19V085SC QVPN19V085SEB QVPN19V085SEC QVPN19V085SEM QVPN19V085SEN QVPN19V085SEO QVPN19V085SET QVPN19V085SM QVPN19V085SN QVPN19V085SO QVPN19V085ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 883450422666 883450422673 883450422680 883450422697 883450422703 883450422710 883450422727 883450422734 883450422741 883450422758 883450422765 883450422772

Dimensions

Dimension A

N/A 4.41 in112 mm

Dimension B

N/A 8.34 in212 mm

Dimension C

N/A 4.88 in124 mm

Dimension D Min

N/A 11.25 in286 mm

Dimension D Max

N/A 11.63 in295.5 mm

Dimension F

N/A 13.63 in346 mm

Dimension G

N/A 3.26 in83 mm

Dimension H

N/A 1.53 in39 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.96 in100.5 mm

Dimension RV

N/A 0.25 in6.3 mm

Dimension SV

N/A 3.63 in92.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lbf441000 N

C - Dynamic Load (Basic)

N/A 86600 lbf385000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm