Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size

N/A 3 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPN19V303SB QVPN19V303SC QVPN19V303SEB QVPN19V303SEC QVPN19V303SEM QVPN19V303SEN QVPN19V303SEO QVPN19V303SET QVPN19V303SM QVPN19V303SN QVPN19V303SO QVPN19V303ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 883450422789 883450422796 883450422802 883450422819 883450422826 883450422833 883450422840 883450422857 883450422864 883450422871 883450422888 883450422895

Dimensions

Dimension A

N/A 3.94 in100 mm

Dimension B

N/A 7.87 in200 mm

Dimension C

N/A 4.88 in124 mm

Dimension D Min

N/A 10.98 in279 mm

Dimension D Max

N/A 11.5 in292 mm

Dimension F

N/A 13.58 in345 mm

Dimension G

N/A 3.39 in86 mm

Dimension H

N/A 1.53 in39 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.02 in102 mm

Dimension RV

N/A 0.31 in7.8 mm

Dimension SV

N/A 3.63 in92.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lbf441000 N

C - Dynamic Load (Basic)

N/A 86600 lbf385000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm