Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 3 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPN20V307SB QVPN20V307SC QVPN20V307SEB QVPN20V307SEC QVPN20V307SEM QVPN20V307SEN QVPN20V307SEO QVPN20V307SET QVPN20V307SM QVPN20V307SN QVPN20V307SO QVPN20V307ST QVPN20V307STHT

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450058315 0883450058346 0883450205801 0883450205948 0883450218221 0883450218375 0883450230643 0883450230797 0883450239387 0883450239530 0883450244343 0883450244497 0883450434782

Dimensions

Dimension A

N/A 4.41 in112 mm

Dimension B

N/A 8.54 in216.9 mm

Dimension C

N/A 4.89 in124.2 mm

Dimension D Min

N/A 10.88 in276.4 mm

Dimension D Max

N/A 12.88 in327.2 mm

Dimension F

N/A 14.5 in368.3 mm

Dimension G

N/A 3.42 in86.9 mm

Dimension H

N/A 1.53 in38.9 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 3.94 in100.1 mm

Dimension RV

N/A 0.19 in4.8 mm

Dimension SV

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm