Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22224

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPN24V110SB QVPN24V110SC QVPN24V110SEB QVPN24V110SEC QVPN24V110SEM QVPN24V110SEN QVPN24V110SEO QVPN24V110SET QVPN24V110SM QVPN24V110SN QVPN24V110SO QVPN24V110ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 883450423021 883450423038 883450423045 883450423052 883450423069 883450423076 883450423083 883450423090 883450423106 883450423113 883450423120 883450423137

Dimensions

Dimension A

N/A 5.51 in140 mm

Dimension B

N/A 10.35 in263 mm

Dimension C

N/A 6.89 in175 mm

Dimension D Min

N/A 13.56 in344.4 mm

Dimension D Max

N/A 14 in355.6 mm

Dimension F

N/A 16.14 in410 mm

Dimension G

N/A 3.85 in98 mm

Dimension H

N/A 2.0 in50.8 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.44 in138.2 mm

Dimension RV

N/A 0.61 in15.4 mm

Dimension SV

N/A 5.75 in146.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.70

Y2 - Geometry Factor

N/A 4.02

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm