Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 5 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPN28V500SB QVPN28V500SC QVPN28V500SEB QVPN28V500SEC QVPN28V500SEM QVPN28V500SEN QVPN28V500SEO QVPN28V500SET QVPN28V500SM QVPN28V500SN QVPN28V500SO QVPN28V500ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 883450423502 883450423519 883450423526 883450423533 883450423540 883450423557 883450423564 883450423571 883450423588 883450423595 883450423601 883450423618

Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 11.41 in290 mm

Dimension C

N/A 7.48 in190 mm

Dimension D Min

N/A 15.13 in384.3 mm

Dimension D Max

N/A 17.63 in447.8 mm

Dimension F

N/A 19.68 in500 mm

Dimension G

N/A 3.37 in85.5 mm

Dimension H

N/A 1.94 in49.3 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 5.2 in132.0 mm

Dimension RV

N/A -0.21 in-5.4 mm

Dimension SV

N/A 6.02 in153 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm