
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 5.2500 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1" |
Bearing Number |
N/A MSE504BR |
Housing |
N/A MSE504HR |
Support Reference |
N/A SAFQ30 |
Dimensions
Dimension H |
N/A 6-11/16 in |
Dimension H2 |
N/A 15.15 in |
Dimension J1 |
N/A 19-1/4 in |
Dimension J2 |
N/A 17-3/8 in |
Dimension K |
N/A 3-3/4 in |
Dimension L |
N/A 21-21/32 in |
Dimension M |
N/A 6-1/4 in |
Housing Width |
N/A 7.3 in186 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 135088 lbf600400 N |
Cor - Static Load Rating |
N/A 183729 lbf816600 N |
Maximum Speed |
N/A 1450 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |