
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 5.7500 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1" |
Bearing Number |
N/A MSE512BR |
Housing |
N/A MSE512HR |
Support Reference |
N/A SAFQ31 |
Bearing UPC |
N/A 013992039545 |
Dimensions
Dimension H |
N/A 7-1/16 in |
Dimension H2 |
N/A 15.75 in |
Dimension J1 |
N/A 21-5/8 in |
Dimension J2 |
N/A 19-3/8 in |
Dimension K |
N/A 4-1/4 in |
Dimension L |
N/A 24-3/4 in |
Dimension M |
N/A 6-3/4 in |
Housing Width |
N/A 8.0 in202 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 164289 lbf730200 N |
Cor - Static Load Rating |
N/A 232600 lbf1033800 N |
Maximum Speed |
N/A 1320 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |