Unit of Measure

Specifications

Shaft Size

N/A 18.11 in

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit

Housing

N/A MSM460HR

Bearings Ratings

Cr - Dynamic Load Rating

N/A 789102 lbf3510000 N

Cor - Static Load Rating

N/A 1716865 lbf7637000 N

Maximum Speed

N/A 85 rpm

Note

Note

N/A This part is a special line. Only STP model available for download.