Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DVF11K050SB DVF11K050SC DVF11K050SEB DVF11K050SEC DVF11K050SEM DVF11K050SEN DVF11K050SEO DVF11K050SET DVF11K050SM DVF11K050SN DVF11K050SO DVF11K050ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450005524 0883450005531 0883450005555 0883450005562 0883450005579 0883450005586 0883450005593 0883450005609 0883450196451 0883450196659 0883450273961 0883450274166

Dimensions

Dimension BC

N/A 6.19 in157.2 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension D

N/A 4.8 in121.9 mm

Dimension E

N/A 4.38 in111.3 mm

Dimension F

N/A 5.5000 in139.700 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 2.81 in71.5 mm

Dimension M

N/A 1.4 in35.6 mm

Dimension N

N/A 2.56 in65 mm

Dimension S

N/A 2.32 in58.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm