Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 1 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVF11K115SB DVF11K115SC DVF11K115SEB DVF11K115SEC DVF11K115SEM DVF11K115SEN DVF11K115SEO DVF11K115SET DVF11K115SM DVF11K115SN DVF11K115SO DVF11K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450005623 0883450005630 0883450005654 0883450005661 0883450005678 0883450005685 0883450005692 0883450005708 0883450196437 0883450196635 0883450273947 0883450274142

Dimensions

Dimension BC

N/A 6.19 in157.2 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension D

N/A 4.8 in121.9 mm

Dimension E

N/A 4.38 in111.3 mm

Dimension F

N/A 5.5000 in139.700 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 2.81 in71.5 mm

Dimension M

N/A 1.4 in35.6 mm

Dimension N

N/A 2.56 in65 mm

Dimension S

N/A 2.32 in58.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm