Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 2 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVF15K207SB DVF15K207SC DVF15K207SEB DVF15K207SEC DVF15K207SEM DVF15K207SEN DVF15K207SEO DVF15K207SET DVF15K207SM DVF15K207SN DVF15K207SO DVF15K207ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450006224 0883450006231 0883450006255 0883450006262 0883450006279 0883450006286 0883450006293 0883450006309 0883450196499 0883450196697 0883450274005 0883450274203

Dimensions

Dimension BC

N/A 7.6 in193 mm

Dimension C

N/A 3.86 in98 mm

Dimension D

N/A 5.75 in146.1 mm

Dimension E

N/A 5.38 in136.7 mm

Dimension F

N/A 6.63 in168.4 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.2 in81.4 mm

Dimension M

N/A 1.73 in43.9 mm

Dimension N

N/A 2.85 in72.4 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0035 in0.089 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm